nVent CADDY Speed Link Catenary Kit
Hover to magnify image or click to enlarge
nVent CADDY Speed Link Catenary Kit
Details
Application images
Resources
Video
Related Products
Features
- Kit includes precut length of fuse-cut cable to avoid fraying, pre-assembled hook end fitting and tool-free locking device to save installation time
- Fastens to the building structure by looping around and hooking to wire rope
- Hook end-fitting easily attaches to eye nut
- Spring latch helps provide secure connection
Specifications
| Wire Rope Diameter | 6 mm |
| Finish | Electrogalvanized;Hot-Dip Galvanized |
| Material | Steel;Zinc Alloy;Polypropylene |
| Horizontal Intallation | ||
| Preload | 1000 N | 450 N |
| Static Load 1 (F1) | 490 N | 590 N |
| Static Load 2 (F2) | 880 N | 1080 N |
| Static Load 3 (F3) | 980 N | 1180 N |
| Vertical Installation | ||
| Static Load 4 (F4) | 4440 N | |
Brochure
Installation Manual / Instruction Sheet



- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.