nVent CADDY Speed Link SLS System
The nVent CADDY Speed Link SLS system is an innovative cable solution for supporting metal framing channels, ceiling fan units, and other hangers. The locking device is similar to the keyless design of nVent CADDY Speed Link SLK but with a single barrel. The outside of the housing is threaded and is held in a channel or hanger by a push-to-install retaining nut. This engineered elongated retaining nut reduces unwanted sway of the trapeze during installation and provides higher stability. The system allows for quick and easy prefabrication of complex assemblies at ground level that can be easily lifted and held in place by wire rope.
Features
- Single barrel locking device allows for quick prefabrication of strut or brackets
- Push-on nut quickly and securely installs to strut or bracket to keep the locking device in position and eases installation
- Finger tightening of nut secures the locking device into position without tools
- Installs in strut profiles without the need to insert fingers or tools into the strut
- Push-on nut guides the cable into the locking device and brings stability to the support
- Installs with open side of the strut channel facing up or down for more flexibility
Products | 5 results (19 items)

nVent CADDY Speed Link SLS with Decking Hook
Versatile overhead support solution that is easy to adjust and installs quickly to various metal deck structures. Ideal for trapeze applications.

nVent CADDY Speed Link SLS with Hook
Versatile overhead support solution that is easy to adjust and installs quickly to various structural beams, joists, and various CADDY fasteners. Ideal for trapeze applications.

nVent CADDY Speed Link SLS with Threaded Stud End
Versatile overhead support solution that is easy to adjust and installs quickly to various threaded achors for CADDY fasteners. Ideal for trapeze applications.

nVent CADDY Speed Link SLS with Wedge Anchor
Versatile overhead support solution that is easy to adjust and installs quickly to various pre-drilled concrete structure. Ideal for trapeze applications.

nVent CADDY Speed Link SLS Trapeze Kit
Unique, out of the box, telescopic trapeze solution supported by wire making installation and height adjustment quick, flexible and completely tool-free.