NGC-40 Series, Power Distribution and Supply Panel


NGC-40 Series, Power Distribution and Supply Panel
nVent RAYCHEM NGC-40 Panel Solution is a multipoint electronic control, monitoring and power distribution system with a unique single-point controller architecture, providing the most reliable central control and monitoring solution for your heat management system. Supporting up to 32 circuits per panel, the system offers fully flexible configuration and individual single-phase and three-phase controllers with SIL2 safety temperature limiters. System status and faults are reported to the user, displayed on the nVent RAYCHEM Touch 1500 user interface or remotely using nVent RAYCHEM Supervisor software.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Easy to install, configure and operate
- Extensive control, monitoring, alarm and power distribution capabilities
- Modular, providing configuration and component flexibility: optimizing project specific needs and costs
- Comprehensive communications, system status and faults are reported with messages and alarms: optimizing maintenance and recovery time
Specifications
Main Switch Current Rating | 160 A |
Voltage Rating | 240 V |
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.