nVent LENTON Interlok Grout-Filled Precast Splicing System
nVent LENTON Interlok was engineered for use in precast construction. It is designed to provide structural integrity between load bearing precast concrete elements such as columns, beams, shear walls, and panels. nVent LENTON Interlok provides superior dynamic, seismic and ultimate strength performance for moment frame applications.
Typical applications include column to column, column to foundation, shearwall to foundation, shearwall to shearwall, panel to panel, wall to floor slab and architectural panels.
Features
- Maintains structural integrity between precast sections
- Provides load path continuity - reinforcing steel bars (rebar) act as one continuous bar
- Tensile loads are transferred through the reinforcing bar independent of the compressive strength of the concrete
- Helps eliminate costly and unsightly patchwork
- Designed to meet or exceed building code requirements
- Easy to use
Products | 16 results (58 items)

Sealing Disk

nVent LENTON Interlok Standard Grout-Fill Coupler, Plain

LENTON Interlok Bolted Form Mount
The nVent LENTON Interlok Bolted Form Mount is used to secure nVent LENTON Interlok Grout-Fill Coupler variants during pre-cast and cast-in-place construction.

HY15LM Flow Template

nVent LENTON Interlok HY15LM Grout

nVent LENTON Interlok Grommet
The nVent LENTON Interlok Grommet are used to secure nVent LENTON Interlok Grout-Fill Coupler variants.

nVent LENTON Interlok HYA15HT Grout Additive, Hot Temperature

nVent LENTON Interlok Transition Grout-Fill Coupler, Plain

Inlet/Outlet Plug

Flow Guide Tube

nVent LENTON Interlok HYA15CT Grout Additive, Cold Temperature