D6 Mechanical Anchor with Male Bar, One Piece
        
        Hover to magnify image or click to enlarge
      
        D6 Mechanical Anchor with Male Bar, One Piece
The one-piece D6 mechanical anchor is used when there is not an adequate length of reinforcing bar to be threaded in a standard nVent LENTON threading machine. This anchor is ideal for use in segmental construction when the mating elements have limited space or are severely congested. This system, when combined with the nVent LENTON Form Saver, eliminates hooked bar congestion, protruding dowels and the need to drill holes in expensive formwork.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
          
      
          
      
      
    
              
            
        
      
    
              
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Replaces conventional hooked reinforcing bar
 - Simplifies reinforcing bar placement and lowers placing costs
 - Color coded bar end protector protects the nVent LENTON taper thread while in transit
 - Head area exceeds 5x bar area (net 4x)
 
Specifications
| Designed to Meet | ACI 318;AS3600;ASTM A970 | 
Installation Manual / Instruction Sheet
Technical Handbook
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.