Skip to main content

Please Select Your Country/Language Preferences

One-Piece Consoles In Stainless Steel, MPGS

The stainless steel compact console, MPGS, in a IP66/55 protection degree is available off the shelf. It has a hinged desk panel, and the ergonomic design allows for easy installation and access to HMI-equipment- It also increases the mounting space available. This console can be installed in virtually any environment, grade dependent.

Read more Read less

Industry Standards

cULus_UL Listed

CE, UK CA, UL, EAC

Read more Read less Print This Page
Details

Features

Specifications

Body Thickness 0.08in
Door Thickness 0.08in
Body Thickness 2mm
Door Thickness 2mm
Finish Brushed
Data Copied
Metric   |   Imperial
Benefits
Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.