Novastar Raised Top Cover
        
        Hover to magnify image or click to enlarge
      
        Novastar Raised Top Cover
Raised top cover for better ventilation and heat escape. Novastar raised top cover is robust and not dismountable from the outside.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- Raised Top cover (31 mm) with all-round air gap of 10 mm
 - Top cover attached from the inside (no screws on the outside)
 - Suitable for placing heavy parts on the top cover
 - Incl. grounding
 - Robust version, load-carrying capacity 50 kg
 
Specifications
| Width | 553mm | 
| Product Type | Cabinet/Rack Top Cover | 
| Material | Steel | 
Catalog
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.