Flexible Hoses for LHX+ / RackChiller In-Row, QD / BSP
        
        Hover to magnify image or click to enlarge
      
        Flexible Hoses for LHX+ / RackChiller In-Row, QD / BSP
The flexible hoses package for Varistar LHX+45 In-Rack or RackChiller In-Row 45 connects the cooling device to facility water system. The high quality EPDM hoses perform with excellent chemical stability with typical water and glycol based cooling media. The steel reinforcement provides extended pressure capability with rated nominal pressure 5 bar and minimum burst pressure 20 bar, while the external layer protects the hoses from mechanical stress and damages.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                                                                              
Features
- Flexible hoses to connect LHX+ 45 In-Rack or RackChiller In-Row 45 with facility water supply and return
 - Pair of flexible hoses for supply and return facility connection
 - High quality reinforced EPDM flexible hoses
 - Rated operating pressure 5 bar, minimum burst pressure > 20 bar
 - Include 1" BSPP flat seal swivels on both ends
 - Available in length 4 m or 6 m
 - With quick disconnects for simple swap or reorganisation of coolers
 
Specifications
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.