Modular TDX Panel Protector, 100 kA with Surge Counter
Hover to magnify image or click to enlarge
Modular TDX Panel Protector, 100 kA with Surge Counter
Details
Application images
Resources
Features
- Transient Discriminating (TD) Technology provides increased service life
- Modular design allows easy replacement of surge modules
- Built-in features include TD Technology, thermal protection and short circuit current fusing
- Compact NEMA®-4 enclosure design can be flush mounted or installed in a small space
- Status indication flag per mode, voltage presence LEDs, audible alarm and voltage-free contacts providing remote status monitoring
- 100 kA 8/20 μs maximum surge rating provides protection suitable for main-distribution panels and an extended operational life
Specifications
Brochure
Installation Manual / Instruction Sheet
Technical Handbook
Warranty Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.