Hover to magnify image or click to enlarge
Varistar CP On-Board Cabinet, Rolling Stock, Railways, 38 U 1800H 600W 400D
For operation in mobile environments, electronic systems require a physical construction capable of withstanding extreme conditions in harsh environments.
nVent SCHROFF cabinets are therefore designed to protect the electronics they house with high levels of mechanical stability and resistance to shock and vibration, according to EN 50155, , EN 45545, CENELEC and AREMA.
Features
- EN 50155 Shock n Vib certified
- Static load‐carrying capacity 1600 kg
- Type of Protection IP55
- Railway certified welding per EN 15085-2
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Welded Seismic frame, St profile, RAL 7021, with strengthening brackets | 1 | |
| 10 | GND/earthing kit, enclosed loose | 1 | |
| 2 | Depth Members | 4 | |
| 3 | Flat top cover, flush, St, finish Galvanized, exterior RAL 7021 | 1 | |
| 4 | Lifting Eyes | 4 | |
| 5 | Front door, St, finish Galvanized, powder‐coated RAL 7021, 180° hinge, 4‐point locking, lever handle | 1 | |
| 6 | Rear panel, screw fixed, St, powder‐coated RAL 7021 | 1 | |
| 7 | Side panel, screw fixed, St, powder‐coated RAL 7021 | 2 | |
| 8 | Base plate, one‐piece, St | 1 | |
| 9 | 9" panel/slide mount with EIA perforation, St, front mounted, depth‐adjustable in 25 mm increments | 4 |
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.