Conduction Cooling Conduction Cooling Select FiltersCloseApply Filter byFilter applied: 1Clear filtersCollapse allExpand all Product Type Small Form Factor Case Product Family Interscale Type Desktop Height 43.7mm (1) 94mm (2) View All View Less Apply Width 112mm (1) 184mm (2) View All View Less Apply Depth 106.5mm (1) 189mm (2) View All View Less Apply Protection Rating IP20 (1) IP30 (2) Cooling Conduction Cooled Filter1Filter applied: 1Category: Conduction CoolingView All Filters (1) SubcategoriesEmbedded NUCDetailsMini-ITXDetails