Frame Type Plug-In Unit Rear Panel, Cut-Out for Multiple Connectors


Frame Type Plug-In Unit Rear Panel, Cut-Out for Multiple Connectors
Rear Panel for frame type plug-in units, with cut-outs for multiple connectors in accordance with EN 60603-2.
Details
Resources
Features
- Rear Panel for bolting to extruded side Panel or side Panel rear angle
- For EN 60603 (DIN 41612) connectors, types: B, C, D, F, H, Q, R, S
Specifications
Works With | Frame Type Plug-In Unit |
Type | Rear Panel |
Product Type | Side Panel |
Material | Steel |
Finish | Zinc Plated |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.