WEATHERFLO with Fan Type 3R
        
        Hover to magnify image or click to enlarge
      
        WEATHERFLO with Fan Type 3R
WeatherFlo Enclosures feature a forced-air ventilation system for cooling drives or other high-heat producing equipment in outdoor applications.
Industry Standards
UL 508A Listed; Type 3R; File Number E61997
cUL Listed per CSA C22.2 No 94; Type 3R; File Number E61997
NEMA/EEMAC Type 3R
IEC 60529, IP32
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- White polyester powder finish with low solar absorption
 - Integrated solar shield top and intake cover
 - Adjustable thermostat; 70-140 F (21-60 C)
 - Active cooling ventilation system with factory-installed fan and filter (115 VAC)
 - Terminal power connection for fan
 - Easily accessible and washable metal filter
 - Gasketed door with lift-off hinge design
 - Quarter-turn latch
 - External enclosure mounting brackets present
 - Collar studs provided to mount optional panel, sold separately
 - Grounding provision on door and body
 - Enclosures are finished with paint over plated surfaces
 - Grounding provisions on door and body
 - Gasketed door
 - Enclosures finished with paint over plated surfaces
 
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.