Vertical Cable Manager I


Vertical Cable Manager I
The Vertical Cable Manager I is used for routing and bundling cable inside cabinets. In order to achieve a full vertical runway on 1800-mm or taller enclosures, two units must be stacked. Wireform gate hinges open to ease wire routing. Mounts to grid strap or frame in front of rack angles. Narrow profile does not interfere with 19-inch equipment in 600-mm wide enclosures.
Details
Resources
Features
- The Vertical Cable Manager I is used for routing and bundling cable inside cabinets
- In order to achieve a full vertical runway on 1800-mm or taller enclosures, two units must be stacked
- Wireform gate hinges open to ease wire routing
- Mounts to grid strap or frame in front of rack angles
- Narrow profile does not interfere with 19-inch equipment in 600-mm wide enclosures
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.