Skip to main content
Please Select Your Country/Language Preferences

DCCableTies Product Photo Hover to magnify image or click to enlarge

VELCRO® Cable Wrap

The VELCRO® Cable Rack securely holds cable to a cable manager and unfastens easily for cable maintenance. VELCRO® is 0.5-inch (12.7-mm) wide. It's available in 8- and 12-inch (203- and 305-mm) lengths in both screw fastener and wrap styles. The M5 self-tapping screw is used on ProLine frames. Please note VELCRO is a trademark of Velcro Industries B.V.

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.