ProLine G2 Wall Brackets


ProLine G2 Wall Brackets
The ProLine G2 Wall Bracket secures the top of an enclosure to a fixed surface such as a wall, and protects against enclosure tipping. The kit comes with a single pair of brackets and mounting hardware to affix brackets to the enclosure. The kit secures both the top and bottom of an enclosure to a fixed surface such as a wall. The same brackets are used in both the Anti-Tip and Wall Bracket kits.
Details
Resources
Features
- Comes with two pairs of brackets and mounting hardware to affix brackets to the enclosure
- Rated to 800 lbs. (363 kg)
Specifications
Thickness | 3.4mm |
Thickness | 10ga |
Color | Light Gray |
Finish | Powder Coated |
Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.