Skip to main content
Please Select Your Country/Language Preferences

P2Tmm265 Proline G2 Top Mount Module Hover to magnify image or click to enlarge

ProLine G2 Top Mounting Module

The Top Mounting Module installs to the top of an enclosure providing space for cable management, and facilitating cable passage into the enclosure from above. The module is constructed from a mini ProLine frame, and as such is joinable to accommodate multi-bay solutions. Removable covers are supplied with the module for sealing purposes, while the standard Solid Top (sold separately or included with Industrial Package) is used to enclose the solution as it is mounted to the top of the module.

Read more Read less

Industry Standards

NEMA Type 12 environmental rating

Read more Read less Print This Page
Details

Features

Specifications

Thickness 1.5mm
Thickness 16ga
Color Light Gray
Finish Powder Coated
Color Code RAL 7035
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.