ProLine Flush Bezels
Hover to magnify image or click to enlarge
ProLine Flush Bezels
Bezel with Insert: Can be used on any solid, window or disconnect door when a low-profile, tool-to-open operating mechanism is needed.
Small Bezel with Insert: Can be used in place of the small Flush Swing Handle when a low-profile, tool-to-open operating mechanism is needed.
Details
Resources
Features
- Provision to add your logo is included
- Flush bezels are provided with screwdriver slot insert
- Other key inserts are available to fit the flush bezel (order separately)
Specifications
| Color | Jet Black |
| Color Code | RAL 9005 |
| Finish | Textured |
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.