Skip to main content

Please Select Your Country/Language Preferences

Spgrst1c Product Photo Hover to magnify image or click to enlarge

ProLine Door Bar Grid Strap

Straps mount to the door bar. Used to mount accessories to the door. Holds up to 100 lb. (45 kg).

Read more Read less Print This Page
Details

Features

Specifications

Thickness 1.52mm
Thickness 16ga
Finish Plated
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.