Panel 19-inch Bottom-Hinged
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Panel 19-inch Bottom-Hinged
Hinged panel pivots to 90 degrees with positive stop, providing a stable platform for punch-down interconnects. Thumbscrews secure the panel in the upright position. Integral Velcro® cable tiedown slots facilitate cable routing. Cover protects equipment and cables. Shipped fully assembled. Velcro® is a trademark of Velcro Industries B.V.
Industry Standards
UL 2416 Listed; File No. E230874
cUL CSA C22.2 No. 182.4 Listed, File No. E230874
EIA 310-D
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Hinged panel pivots to 90 degrees with positive stop, providing a stable platform for punch-down interconnects
- Thumbscrews secure the panel in the upright position
- Integral Velcro® cable tiedown slots facilitate cable routing
- Cover protects equipment and cables
- Shipped fully assembled
Specifications
| Color | Jet Black | 
| Material | Mild Steel | 
| Finish | Powder Coated | 
| Color Code | RAL 9005 | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.