Metering Cabinet Type 1
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Metering Cabinet Type 1
Metering Cabinet, Type 1 houses metering transformers and instrument assemblies in indoor applications. HQ models meet Hydro-Québec requirements. It includes one pre-punched accessory, one potential transformer and one current transformer panel, and a four-lug splitter block.
Industry Standards
CSA File Number 42184: Type 1
NEMA/EEMAC Type 1
IEC 60529, IP30
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                                                                                                                                                                                                
Features
- Gland plates on top of two-door enclosure for meter connection
- Hinged door with pull latch and provision for padlocking
- Mounting holes in back
Specifications
| Color Code | ANSI 61 | 
| Color | Gray | 
| Material | Mild Steel | 
| Finish | Powder Coated | 
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.