Elbow 90-Degree Outside Opening
Hover to magnify image or click to enlarge
Elbow 90-Degree Outside Opening
Lay-in Painted 90-Degree Elbows with Outside Opening are used for continuous run with 90-degree turns. Top, bottom and outside covers removable. Lay-in feature allows wires and cables can be laid in along wireway run. No pulling through of wires or cables prevents damage to insulation that often occurs in a pull-through wiring system.
Details
Resources
Features
- Lay-in Painted 90-Degree Elbows with Outside Opening are used for continuous run with 90-degree turns
- Top, bottom and outside covers removable
- Lay-in feature allows wires and cables can be laid in along wireway run
- No pulling through of wires or cables prevents damage to insulation that often occurs in a pull-through wiring system
Specifications
| Color Code | ANSI 61 |
| Color | Gray |
| Material | Mild Steel |
| Finish | Powder Coated |
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.