CABS with Neutral Hardware Kit, UL®
Hover to magnify image or click to enlarge
CABS with Neutral Hardware Kit, UL®
Details
Application images
Resources
Video
Features
- Kit includes 5 threaded rods, 5 inserts, 2 screws, 12 nuts, 7 spacers and sleeve
- Multiple rod lengths available to accommodate various busbar widths and profile configurations
- Threaded rods are made from non-magnetic stainless steel to reduce the magnetic loop between phases
- Insulator sleeves allow for minimal space between phases
- Robust hardware provides strength and rigidity
- Installs quickly and easily
- Time-savings and lower total install costs compared to traditional methods
- Engineered and standardized design
- RoHS compliant
Specifications
| Finish | Electrogalvanized |
| Material | Stainless Steel 316 (EN 1.4401);Steel;Polyolefin |
| Busbar Width | Single Profile Support | Double Profile Support |
| 50.8 mm | CABS140HWT | CABS140HWT |
| 63.5 mm | CABS190HWT | |
| 76.2 mm | ||
| 101.6 mm | CABS190HWT | |
| 127.0 mm | CABS240HWT | |
| 152.4 mm | CABS240HWT |
Flyer
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
cUR QEUY8.E125470
English
CSA C22.2 No. 29, CSA C22.2 No. 244
cUR QEUY8.E125470
CSA C22.2 No. 29, CSA C22.2 No. 244
UR QEUY2.E125470
English
ANSI/UL 67, ANSI/UL 891
UR QEUY2.E125470
ANSI/UL 67, ANSI/UL 891
UKCA, ERIFLEX CABS
English
EN 61439-1

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.