Skip to main content
Please Select Your Country/Language Preferences

A10000868 Hover to magnify image or click to enlarge

STS HT Skin-Effect Tracing Wire

nVent RAYCHEM STS-HT Skin Effect Trace Heating Wires provide freeze protection and process temperature maintenance for embedded or long pipeline applications. Circuit lengths up to 7.8 miles/12.5 km are possible, minimizing the number of connection a...

Read more Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Max Power Output 150 W/m
Max Maintain or Continuous Exposure Temperature, Power On 260 °C
Min Installation Temperature -55 °C
Supply Voltage 0 – 2400 V
Outer Jacket Material Fluoropolymer
Area Classification Non-Hazardous; Hazardous
Ground Path Type None
Data Copied
Metric   |   Imperial
to of
Page of
Resources Video
Introducing nVent RAYCHEM STS-HV

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing