High-Profile End Seal Kit
        
        Hover to magnify image or click to enlarge
      
        High-Profile End Seal Kit
nVent RAYCHEM E-100 is a series of cold-applied high profile end seals for trace heating cables in both non-hazardous and hazardous locations. Mounted on the pipe, through the thermal insulation and cladding. Includes cold-applied heating cable core sealer. Option with LED light indicator available.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                                                      
Features
- Simple and fast to install and test
 - Cold-applied: no heat gun or hot work permit required, re-enterable
 - High performance: resistant to impact, high temperature, chemicals and UV
 - Reliable during long life: 10 year product warranty available, maintenance free
 
Specifications
| Max Exposure Temperature | 260 °C | 
| Max Exposure Temperature | 500 °F | 
| Model | Heating Cable End Piece | 
Installation Manual / Instruction Sheet

- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.