nVent CADDY Microfix Double Pipe Clamp
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        nVent CADDY Microfix Double Pipe Clamp
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Fast installation of parallel pipes from a single anchor
- Category II noise reduction according to DIN EN ISO 3822-1
- Compliant for sound insulation design according to DIN 4109
- Reaction-to-fire classification is "E" in compliance with DIN EN 13501-1
Specifications
| Width (W) | 0.79" | 
| Screw Length (L) | 0.79" | 
| Screw Diameter (Sc) | 6 | 
| Width (W) | 20 mm | 
| Screw Length (L) | 20mm | 
| Color | Black | 
| Finish | Electrogalvanized | 
| Material | Steel;EPDM-SBR Rubber | 
| Temperature | -50 to 110 °C | 
| Temperature | -58 to 230 °F | 
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.