Universal Connection Kit for PI Cables
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Universal Connection Kit for PI Cables
nVent RAYCHEM CS -150-UNI-PI is a universal under-insulation cold applied connection kit for polymer insulated (PI) heating cables, for splicing and connection of PI heating cables to cold leads (max 32A) or 3-core flexible power cableS (max 25A) using screw terminals. Approved for use in hazardous areas.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                      Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Simple and fast to install
- Different configurations, tailored to each application
- Electrical connections made via terminal block, no special tools required
- Approved for use in hazardous areas
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.