Skip to main content
Please Select Your Country/Language Preferences

Series Polymer Insulated Heat Tracing Technology

Series Polymer Insulated Heat Tracing Technology

RAYCHEM XPI Heating Cable Range (English)

Play

nVent RAYCHEM polymer insulated (PI) heating cables are designed for freeze protection and temperature maintenance in hazardous environments on long line applications. Series-resistance heating cables can be used when circuit lengths exceed the ratings of parallel-resistance heating cables and a single power source is needed. 

Polymer Insulated Heat Tracing Technology Features: 

  • Circuits up to 5 km from single power source
  • Maintain temperature up to 200 °C
  • Exposure temperature up to 300 °C
  • Up to 750 VAC supply voltage
  • Product warranty up to 10 years 

nVent RAYCHEM PI Cables Are: 

  • Safe and reliable
  • Easy to install and flexible
  • Part of a proven system, with compatible control and monitoring solutions, and components
  • Available in a large range of cable resistances

Contact Us

Unsure where to start? For all your design, product and service needs, reach out to one of our experts today.