Skip to main content
Please Select Your Country/Language Preferences

A10000373 Hover to magnify image or click to enlarge

QuickNet Floor Heating Mat

nVent RAYCHEM QuickNet is a electrical floor heating mat with 2 power output variants (90 W/m² and 160 W/m²) and available in kits with and without thermostat, ideal for renovation and suitable for new build. The product is self-adhesive and particularly suited for use under ceramic tiles or natural stone but also under parquet, engineered wood or vinyl floors, available in 1 m² to 12 m² sizes.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Outer Diameter 0.137 in
Cold Lead Length 2.5 m
Outer Diameter 3.5 mm
Min Installation Temperature 5 °C
Min Installation Temperature 41 °F
Nominal Voltage 230 V
Color Blue
Heating Cable Technology Constant Wattage
Ground Path Type Foil and Drainwire
Outer Jacket Material LSZH
Thermostat Included SENZ-WIFI
Data Copied
Metric   |   Imperial
Resources Video
RAYCHEM QuickNet Floor Heating Mat Installation Guide (English)

Play

Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing