Assembly table, EAT
Hover to magnify image or click to enlarge
Assembly table, EAT
The ergonomic nVent HOFFMAN assembly table, with adjustable height and multi-angle tilting, makes it easier and more comfortable for workers to assemble and wire electric panels.
The ergonomic design reduces unnecessary body movements, minimizes exertion and lifting, and improves access to components. Whether standing or sitting, workers can equip control cabinets ergonomically in the position that best suits them. The frames tilt up to 90 degrees, so workers can easily assemble all the components on the mounting plate and then slide it into the enclosure from the side.
Details
Benefits
Resources
Features
- Enhances worker comfort and safety.
- Improves organization and efficiency.
- Electric operation, multi-angle tilting (0-90°), adjustable height.
- Load capacity: 350 kg.
- With the assembly frame extension, a maximum working width of 2150 mm can be achieved.
- Delivery: Assebly table base frame
Specifications
Certification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.