Skip to main content
Please Select Your Country/Language Preferences

PFP Self-Regulating Heating Cable Hover to magnify image or click to enlarge

PFP Self-Regulating Heating Cable

nVent RAYCHEM WinterGard H312/H322 heat trace cable is a professional-grade, self-regulating electrical cable that can be used for pipe freeze protection on small pipes. The heating cable is constructed of nickel-copper bus wires, a self-regulating conductive core, an insulating jacket and a tinned-copper braid.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Min Installation Temperature 0 °F
Nominal Height 0.24 in
Nominal Width 0.43 in
Nominal Height 6 mm
Nominal Width 11 mm
Max Continuous Exposure Temperature, Power On 65 °C
Max Continuous Exposure Temperature, Power On 150 °F
Min Installation Temperature -18 °C
Color Black
Outer Jacket Material Modified Polyolefin
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing