Skip to main content
Please Select Your Country/Language Preferences

A10000111 Hover to magnify image or click to enlarge

ETL Self-Regulating Heating Cable

nVent RAYCHEM ETL self-regulating trace heating cables provide energy efficient pipe freeze protection. R-ETL-A/B are suitable for on- or in-pipe applications, R-ETL(-A/B)-CR for on-pipe only. Each are available in two power outputs (10 and 16 W/m at 5 °C), supported by a full range of heat shrinkable connections and accessories.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Nominal Thickness 5.8 mm
Nominal Width 8.5 mm
Min Bending Radius 10 mm
Max Continuous Exposure Temperature, Power Off 65 °C
Supply Voltage 220 – 240 V
Min Installation Temperature -20 °C
Min Installation Temperature -4 °F
Color Black
Ground Path Type Braid
Conductor Material Nickel-Plated Copper
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing