Skip to main content
Please Select Your Country/Language Preferences

AC_Photo_NXT_Range Hover to magnify image or click to enlarge

Vertical Mount Indoor Air Conditioner, E-NEXT

This vertical cooling unit, E-NEXT, with a IP55 - NEMA TYPE12 protection degree, is available in many different sizes for different cooling requirements. This means that the right cooling solution easily can be chosen, including stainless steel for demanding environments.

Read more Read less
  • UL Listed
  • UKCA
  • CE
Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources Video
E-NEXT Air Conditioners - Texa tutorial

Play

E-NEXT Air Conditioners - Texa tutorial

Play

E-NEXT Air Conditioners - Texa tutorial

Play

E-NEXT Air Conditioners - Texa tutorial

Play

E-NEXT Air Conditioners - Texa tutorial

Play

E-NEXT Air Conditioners - Texa tutorial

Play

E-NEXT Air Conditioners - Texa tutorial

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.