Thermoelectric Coolers Indoor/Outdoor
        
        Hover to magnify image or click to enlarge
      
        Thermoelectric Coolers Indoor/Outdoor
Thermoelectric Coolers minimize downtime and component loss by removing heat around critical components within an enclosure. These compact, low-profile coolers using the Peltier effect allow for cooling of small indoor and outdoor enclosures. No condensers, compressors or filters are required making it a reliable solution for demanding low-maintenance environments and low noise.
Operates on the Peltier effect for cooling or heating
Industry Standards
UR, cUR Recognized; Type 12, 3R, 4, 4X; File No. SA6453
CE
IP 65
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Operates on the Peltier effect for cooling or heating
 - Contains no refrigerant, making it earth friendly
 - Filterless design reduces maintenance requirements
 - Compressor-free air conditioning for demanding indoor and outdoor applications
 - Prewired with simple terminal block for easy wiring connections
 - Shrouded and unshrouded models included in standard packages
 - Operating temperature range -40 C (-40 F) to 55 C (131 F)
 - Partial recess mount
 - DC Powered operation for 24V and 48V applications
 - Low profile design allows for mounting vertically and horizontally on any enclosure to avoid interference with internal components
 
Specifications
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.