Interscale Fan Holder With Fans


Interscale Fan Holder With Fans
Interscale Fan Holder With Fans, for desktop cases and 19" chassis. Available in different sizes and with three fan versions, with a air flow volume from 10 to 170 m³/h.
Details
Resources
Features
- Fan holder for mounting on bottom of case
- Fans are simple to fit to the fan holder using vibration-damping fixing material
- Fan holders fix into desktop case with 2 plastic feet or into 19" case with 2 screws
- Fan holder cannot be used in conjunction with the mounting plate (instead use mounting plate with integrated fan holder)
- For technical data of fans, please see delivery includes
Specifications
Finish | Aluminum-Zinc Plated |
Type | Fan Tray |
Product Type | Fan Unit |
Input Voltage DC | 12V min |
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.