Hover to magnify image or click to enlarge
      
        nVent ERIFLEX Rogowski Sensors
Flexible, lightweight, and easy to install, nVent ERIFLEX Rogowski coils are ideal for retrofitting and energy monitoring applications. These sensors have been used for decades to measure alternating current (AC) with high accuracy and reliability.
Thanks to their air-core design, Rogowski coils eliminate the need for a magnetic core, resulting in a non-saturating, flexible structure that can be easily looped around conductors. This design ensures precise measurement of the AC component without distortion, even under high current conditions.
The Rogowski coil operates on a simple yet effective principle: an air-cored toroidal coil is placed around the conductor. The magnetic field generated by the AC current induces a voltage in the coil, which is proportional to the rate of change of the current. This signal is then integrated electronically to produce an output that is directly proportional to the current flowing through the conductor.
Features
- Flexible AC current sensor, ideal for both new installations and retrofit applications
 - Quick and simple installation, even on large-diameter cables or conductors. Compact, space-saving, and user-friendly
 - High system uptime enabled by non-intrusive installation. No need to disconnect or dismantle existing components
 - Secure fit on busbars, round conductors, and all types of ERIFLEX conductors including Flexibar, FleXbus, and IBSB
 - Excellent linearity with no saturation and no upper current limit, ensuring reliable performance across a wide range of applications
 - Live installation capability: can be mounted while the system is energized, ensuring service continuity with no downtime or mechanical constraints
 - Supplied with mounting bracket and plastic ties for fast and secure attachment
 
Specifications
| Output Connection | 3 x 22 AWG Shielded | 
| Frequency | 50 - 60 Hz | 
| Loop Resistance | 70 - 900 Ω | 
| Max Current | 100kA | 
| Current Measurement Accuracy | Class 0.5-A1 per IEC 61869-10 | 
| Complies With | IEC 60529 | 
| Installation | Internal;Indoor | 
| Protection Rating | IP67 | 
| Outer Jacket Material | Thermoplastic Polyurethane UL94-V0 | 
| Color | Yellow | 
| Operating Temperature | -22 to 176 °F | 
| Operating Temperature | -30 to 80 °C | 
| Storage Temperature | -40 to 176 °F | 
| Storage Temperature | -40 to 80 °C | 
| ROG300 | ROG350 | ROG450 | ROG550 | ROG600 | ROG800 | |
|---|---|---|---|---|---|---|
| Cord diameter | 8.3 ±0.2 mm | |||||
| Fastening system | Bayonet holder for secure and easy mounting | |||||
| Nominal output | 100 mV/kA @ 50 Hz (RMS) | |||||
| Overvoltage category | 1000 V CAT III / 600 V CAT IV | |||||
| Insulation test voltage | 7400 V RMS for 5 seconds | |||||
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.