nVent ERIFLEX FleXbus HCBC Clamp and Plate for Power Supply Connection
nVent ERIFLEX FleXbus HCBC Clamp and Plate for Power Supply Connections are the elements that connect the nVent ERIFLEX FleXbus Conductor to the power supply/transformer palm or rigid busbar, without drilling. There are five versions of the HCBC Clamp in function with the power supply palm width and two versions of the HCBC plate in function with the FleXbus Conductor width. This connection system provides an excellent electrical contact and strong mechanical resistance. Install one HCBC Clamp and Plate to power supply up to 1250kVA and two plates to power supply up to 3150kVA.
Products | 3 results (9 items)

nVent ERIFLEX FleXbus HCBC Clamp
          nVent ERIFLEX FleXbus HCBC Clamp is used to fix the nVent ERIFLEX FleXbus Conductor on the transformer or power supply palm, without drilling. Its rigid design assures even contact pressure and is ideal for on-site modifications.
        

nVent ERIFLEX FleXbus HCBC Plate
          nVent ERIFLEX FleXbus HCBC Plate is a tinned rigid copper part used to provide a strong electrical contact and maintain braid expansion during compression. It allows the nVent ERIFLEX FleXbus Conductor insulation to overlap on the connection palm.
        

nVent ERIFLEX FleXbus HCBC Plate with PE Connection
          nVent ERIFLEX FleXbus HCBC Plate with PE Connection is a tinned copper part used to provide a strong electrical contact and to maintain braid expansion during compression. The connection enables the conductor to interconnect neutral and ground/earth.