MBJ Grounding and Bonding Braid, Tinned Copper
        
        Hover to magnify image or click to enlarge
      
        MBJ Grounding and Bonding Braid, Tinned Copper
MBJ Grounding and Bonding Braids are a reliable and convenient grounding solution for applications that require flexibility and durability. The tinned copper ground braids with massivated palms come ready to install without any additional cutting, stripping, crimping or punching and do not require the addition of tin or crimped lugs. The proprietary manufacturing process optimizes the electrical contact between each wire and helps eliminate moisture issues in the palms, preventing corrosion and lengthening the useful life of the braid.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
  
              
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                                                      
Features
- Complete range of earth/ground flexible connections from 6 - 100 mm² (11.84 - 197.35 kcmil) cross section and from 100 - 500 mm (3.937" - 19.685") length
 - Integral palm, without tin or crimped lugs for superior electrical contact and tensile strength resistance
 - Resistant to vibration and fatigue, reducing maintenance
 - Provides weight savings, material savings and lower impedance when compared to similar lugged cables with insulation
 - Ready to use out of the box, eliminates the need for cutting, stripping, crimping and punching
 - Quick and easy to install
 - Recommended by the EMC/EMI directives and less impedance than cables
 - EAC compliant
 - RoHS compliant
 - Compliant to ISO 6469-1 (Electrically propelled road vehicles - Part 1: Rechargeable energy storage system) - Section 6.2.2 Vibrations
 
Specifications
| Material | Copper | 
| Complies With | IEC® 60439.1;IEC® 61439.1 | 
| Finish | Tinned | 
| Certification Details | UL® 467 | 
| Working Temperature | 105 °C Max | 
| Working Temperature | 221 °F Max | 
Brochure
Catalog
Engineering Specification
Installation Manual / Instruction Sheet
Certifications
        cUL KDER7.E220029
      
      
              
          English
        
      
          
      CSA C22.2 No. 41
    
      
        cUL KDER7.E220029
      
      
      
          
      CSA C22.2 No. 41
    
      
        CE, ERIFLEX MBJ 
      
      
              
          English
        
      
          
      EN 61439-1
    
      
        UL KDER.E220029
      
      
              
          English
        
      
          
      ANSI/UL 467
    
      
        UL KDER.E220029
      
      
      
          
      ANSI/UL 467
    
      
        UKCA, ERIFLEX MBJ 
      
      
              
          English
        
      
          
      EN 61439-1
    
      
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.