40 Wedge-Lok
Hover to magnify image or click to enlarge
40 Wedge-Lok
Catalog#: 40-15-LF-LN-M
Economical Card Lok designed for PCB retention and thermal transfer within cold wall applications.
⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.
Details
Resources
CAD
Distributors In Your Area
Features
- 3 segment, non-shafted design
- Screw actuated
- Flexible mounting options
- Length 50.8 mm (2.0") to 304.8 mm (12.0"), 12.7 mm (0.5") increments
- Weight 1.07 g/cm (0.096 oz./")
- Available with gold chem film, clear chem film, black anodized, hard black anodized, or electroless nickel plating
- DSCC 84103 / DSCC CID 59590
- Profile 5.72 mm (0.225 in) x 6.60 mm (0.260")
- Max expansion 8.38 mm (0.330")
- For cold wall applications
- Average clamp force (5", black anodized) = 272 lbs
Specifications
PRODUCT ATTRIBUTES
Wedge-Lok/ Card-Lok Configurator
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
Approval Agency Certificate
Data Sheet
CAD Generation
*Data subject to change without notice
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.