Front Panels Front Panels Select FiltersCloseApply Filter byFilter applied: 1Clear filtersCollapse allExpand all Product Type Front Panel Type Front Panel without Handle (247) Handle Type None (34) Mounting Hinged, Bottom (21) Hinged, Side (2) Screw-on Front (224) EMC Shielding No (136) No (Retrofittable) (111) EMC Gasket Type Stainless Steel (44) Textile (67) Material Aluminum Front Finish Anodized (247) Painted (9) Rear Finish Anodized (66) Conductive (190) Treated Edges No (215) Yes (32) Rack Height 2U (11) 3U (126) 4U (20) 5U (8) 6U (85) 9U (6) View All View Less Apply Height 84mm (11) 128.4mm (125) 172.9mm (19) 217.4mm (8) 261.8mm (86) 395.1mm (7) View All View Less Apply Rack Width 2HP (8) 3HP (7) 4HP (36) 5HP (8) 6HP (8) 7HP (10) 8HP (8) 9HP (2) 10HP (8) 12HP (8) 14HP (10) 16HP (7) 21HP (9) 28HP (16) 42HP (20) 63HP (17) 84HP (27) View All View Less Apply Width 9.8mm (9) 14.9mm (8) 19.98mm (21) 20mm (18) 25mm (10) 30.1mm (10) 35.2mm (11) 35.22mm (1) 40.3mm (11) 45.38mm (2) 50.5mm (11) 60.6mm (11) 70.78mm (1) 70.8mm (11) 80.9mm (9) 106.3mm (11) 141.9mm (21) 213mm (25) 319.7mm (22) 426.4mm (33) View All View Less Apply Complies With IEC 60297-3-101 (245) IEEE 1101.1/10 (245) Filter1Filter applied: 1Category: Front PanelsView All Filters (1) SubcategoriesFlat UnshieldedDetailsFlat ShieldableDetailsU ShieldableDetailsBottom HingedDetailsSide HingedDetailsD-SubDetailsCoaxDetailsGND/ EarthingDetails