Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Door Stopper Kit for Varistar CP
Designed for use with Varistar CP enclosures to secure the door in 90° or 120° standard open positions. It can be used in rugged environments and applications like Seismic and MIL. This door stop kit is ideal for use in applications that require the kind of corrosion protection as the components are Aluminum and steel with Zinc plating.
Features
- Designed to be mounted at the bottom of door
- Can be installed on either left- or right-hinged doors
- The user manual will give standard positions for 90° and 120° angles
- Anchor point is in front of the 19 inch uprights and hence there is no loss of rack unit at bottom
- Does not work with glass doors
Specifications
PRODUCT ATTRIBUTES
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Door stopper kit | 1 | |
| 2 | User manual | 1 | 
CAD Generation
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock | 
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.