340 Wedge-Tainer
340 Wedge-Tainer
Catalog#: V340R-100S-10N
Hybrid design (channel and Card Lok combined) for PCB retention and thermal transfer in cold wall or sheet metal applications. Ideal for applications where a Card Lok cannot be mounted to the PCB, or where a machined cold wall slot is not available or not desired to reduce costs.
⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.
Details
Resources
CAD
Distributors In Your Area
Features
- Available with gold chem film, clear chem film, black anodized, hard black anodized, or electroless nickel plating
- Weight 2.65 g/cm (0.224 oz/")
- Flexible mounting options
- 3 or 5 segment, wedge tainer design
- Screw actuated
- Length 76.2 mm (3.0") to 317.5 mm (12.5"), 12.7 mm (0.5") increments
- Insertion depth 5.84 mm (0.230"), V model for VME/cPCI 2.29 mm (0.090")
- For sheet metal applications
Specifications
PRODUCT ATTRIBUTES
Wedge-Lok/ Card-Lok Configurator
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
Approval Agency Certificate
Data Sheet
CAD Generation
*Data subject to change without notice
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.