Power Supply Power Supply Select FiltersCloseApply Filter byFilter applied: 0Clear filtersCollapse allExpand all Product Type Adapter (1) Front Panel (17) Power Supply (58) Type 19" DC/DC Converter (6) 19" Linear Regulator (23) 19" Switched-Mode (29) Works With 19" Power Supplies (18) CompactPCI and VME64x (2) CompactPCI Systems (1) MicroTCA Systems (2) Rack Height 3U (72) 6U (1) View All View Less Apply Input Voltage AC 230V (23) 85 – 253 (4) 90 – 253 (1) 90 – 264 (24) Input Voltage DC 20 – 72 (5) 36 – 75 (1) 100 – 360 (1) 120 – 358 (4) Material Aluminum (18) Front Finish Anodized (17) Number of Output Voltages 1 (35) 2 (15) 3 (6) 4 (2) View All View Less Apply Rear Finish Conductive (17) Treated Edges No (17) Voltage 1 4.5 (1) 5V (19) 12V (15) 15V (12) 16V (1) 24V (9) 48V (1) View All View Less Apply Current 1 0.4 (2) 0.5 (1) 0.6 (1) 1A (3) 1.1 (2) 1.2 (1) 1.4 (1) 1.5 (5) 1.9 (1) 2.1 (1) 2.2 (1) 2.5 (1) 2.8 (2) 3A (1) 3.4 (3) 3.5 (2) 4A (1) 4.2 (4) 4.5 (1) 5.9 (1) 6A (1) 6.2 (1) 6.6 (1) 6.7 (1) 6.8 (1) 7A (1) 8A (2) 8.3 (1) 8.5 (1) 9A (2) 10A (2) 11A (1) 13A (1) 16A (1) 20A (1) 25A (2) 30A (1) 40A (1) 50A (1) View All View Less Apply Height 128.4mm (17) 148.3mm (2) View All View Less Apply Rack Width 3HP (5) 6HP (33) 8HP (14) 10HP (11) 14HP (11) View All View Less Apply Voltage 2 3.3 (4) 5V (2) 12V (10) 15V (5) 24V (2) View All View Less Apply Width 14.9mm (1) 30.14mm (8) 40.3mm (2) 50.46mm (3) 70.78mm (1) 7078mm (2) View All View Less Apply Current 2 0.18 (1) 0.2 (1) 0.4 (2) 0.5 (1) 1A (3) 1.2 (1) 1.4 (1) 1.5 (2) 2A (3) 2.5 (2) 3A (1) 3.4 (1) 4A (1) 4.2 (1) 40A (1) 60A (1) View All View Less Apply Voltage 3 12V (7) 15V (1) View All View Less Apply Current 3 0.2 (1) 0.5 (1) 1A (1) 2A (2) 2.5 (1) 5.5 (1) 12A (1) View All View Less Apply Voltage 4 -12 (2) Current 4 2A (1) 4A (1) View All View Less Apply Filter0Subcategories19" Power SupplyDetailsOpen Standard System Power SupplyDetailsPower Supply AccessoriesDetails