Skip to main content

Please Select Your Country/Language Preferences

F44WASS_FTWW4X_TelFit, Commercial > Cable and Wire Management > Feed-through Wireway > Stainless Steel Feed-through NEMA Type 4X Wireway, Telescope Fitting, F44WASS, F66WASS Hover to magnify image or click to enlarge

Telescope Fitting Feed-Through Stainless Steel

Feed-Through Stainless Steel Telescope Fittings are for adjusting wireway length without cutting or welding. Length is easily adjustable from 1.50 in. to 13.50 in. (343 mm). Connects to other wireway sections and fittings and protects wires and cables in frequently hosed down, very wet or highly corrosive applications.

Read more Read less Print This Page
Details

Features

Specifications

Finish No. 2B
Material Stainless Steel 304
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.