Flexible Fitting Feed-Through Stainless Steel
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Flexible Fitting Feed-Through Stainless Steel
Feed-Through Stainless Steel Flexible Fittings are used for isolating a wireway run from shock and vibration or compensating for misalignment. Used where an odd angle is required (but not to exceed 90 degrees). Permits movement of a machine or control station connected to a wireway run. Hypalon bellow with steel flanges. Connects to other wireway sections and fittings and protects wires and cables in frequently hosed down, very wet or highly corrosive applications.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Feed-Through Stainless Steel Flexible Fittings are used for isolating a wireway run from shock and vibration or compensating for misalignment
- Used where an odd angle is required (but not to exceed 90 degrees)
- Permits movement of a machine or control station connected to a wireway run
- Hypalon bellow with steel flanges
- Connects to other wireway sections and fittings and protects wires and cables in frequently hosed down, very wet or highly corrosive applications
Specifications
| Material | Hypalon Rubber Bellow | 
| Finish | Textured | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.