263HC High Clamp Force Card-Lok
The Series 263HC Card Lok also features a lighter weight, narrow profile ideal for retaining PCBs that are densely populated within the enclosure. The shafted design provides more uniform clamping force over the length of the Card Lok, while maintaining wedge and body alignment for easier installation.
⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.
Features
- Profile 6.35 mm (0.250") x 7.44 mm (0.293")
 - For cold wall applications
 - Screw actuated
 - Max expansion 8.89 mm (0.350")
 - Length 96.5 mm (3.80") to 172.7 mm (6.80"), 12.7 mm (0.5") increments
 - Flexible mounting options
 - Available with black anodized, hard black anodized, or electroless nickel plating
 - Weight 1.07 g/cm (0.096 oz/")
 - Average clamp force (4.80", black anodized) = 911 lbs
 - 5 segment, shafted design
 
Specifications
PRODUCT ATTRIBUTES
Wedge-Lok/ Card-Lok Configurator
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
Approval Agency Certificate
Data Sheet
CAD Generation
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock | 
|---|
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.