Telecom Flange Clamp
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Telecom Flange Clamp
The nVent ERICO Telecom Flange Clamp is designed to provide a grounding connection point to: 1) curved flanges that may exist on steel monopole telecommunication towers and 2) straight flanges that exist on towers constructed from angled steel. The clamp is an integral part of the tower grounding system used to ground & bond antennas, nVent ERICO Tower Mounted Ground Bars, and telecommunication equipment to the tower.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                    
Features
- Accommodates (2) 2-hole lugs
- Tinned copper cast and stainless steel hardware to mitigate corrosion
- Works on flat and curved flanges
- cULus® Listed
- Works with nVent ERICO Tower Mounted Ground Bar (ETMAGSDBT), and as a standalone clamp
- Lightweight
- Quick and easy installation
- No special tools required
Specifications
Certifications
        cUL KDER7.E220029
      
      
              
          English
        
      
          
      CSA C22.2 No. 41
    
      
        cUL KDER7.E220029
      
      
      
          
      CSA C22.2 No. 41
    
      
        UL KDER.E220029
      
      
              
          English
        
      
          
      ANSI/UL 467
    
      
        UL KDER.E220029
      
      
      
          
      ANSI/UL 467
    
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.