Copper Clad Steel Conductor


Copper Clad Steel Conductor
Details
Resources
Features
- Individual strands feature steel core with copper cladding
- Available in either 30% or 40% conductivity
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.