Laminate to Third Rail Connection Kit
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Laminate to Third Rail Connection Kit
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
       
  
          
                    
      
    
  
        
                                                                                                      
Features
- Kit includes 2000 kcmil copper laminate bond, nVent ERICO Cadweld mold allocation, batting material and two units of welding material per bond connection
- Allows for thermal expansion and contraction of contact rail while maintaining current flow
- Attached to the inverted bottom rail with nVent ERICO Cadweld, forming a permanent low electrical resistance connection
- Laminate construction for maximum flexibility
- Laminates tinned together on ends to eliminate corrosion
Specifications
Certifications
        DoC, ERICO Cadweld 
      
      
              
          English
        
      
          
      EN IEC 62561-1:2017
    
      
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.