Fence Clamp, One Conductor
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Fence Clamp, One Conductor
The nVent ERICO Fence Clamp, One Conductor provides a secure and reliable grounding and bonding connection point for fence posts and gate structures, which is crucial for protecting equipment and personnel from electrical hazards. Engineered for durability and long-term performance, this specific clamp for a single conductor ensures system integrity in various industrial, commercial, and utility applications. Its versatile design and corrosion-resistant materials offer a dependable solution, simplifying installation while providing a lasting, maintenance-friendly connection that upholds the safety and resilience of your grounding infrastructure.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                                                                                      Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Specifically designed for a single conductor connection
- Offers a theft-deterrent appearance for enhanced security
- Includes robust stainless steel or silicone bronze hardware for superior strength and longevity
- Made from high quality copper alloy that minimizes the risk of corrosion while ensuring reliable conductivity
- Versatile design accepts the conductor placement either parallel or at right angles to the pipe or post
Specifications
| Material | Bronze;Stainless Steel 304 (EN 1.4301) | 
| Finish | Tinned | 
Certifications
        UL KDER E34440
      
      
              
          English
        
      
          
      ANSI/UL 467
    
      
        UL KDER E34440
      
      
      
          
      ANSI/UL 467
    
      
        CSA 4414-04 29601
      
      
              
          English
        
      
          
      CSA C22.2 No. 41
    
      
        CSA 4414-04 29601
      
      
      
          
      CSA C22.2 No. 41
    
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.